WBP_P26BK_PRODIMAGE
WBP_P26BK_PRODIMAGE

Wallplate, Mid-Size 1-Gang, 1) Decorator, Black

Brand:

Bryant

Catalog ID:

PJ26BK

Wallplate, Mid-Size 1-Gang, 1) Decorator, Black

Smooth Satin Finish

Product details

General

Application
Color
  • Black
Cutout
Decorator
Material
Polycarbonate thermoplastic
Mounting Method
Screw
Mounting Type
Painted Steel
Number of Gang(s)
1-Gang
Orientation
Vertical
Size
Mid Sized
Style
1-Decorator
Type
  • Decorator
  • Decorator
UPC
883778313967

Dimensions

Dimensions
4.94 in x 3.15 in x 0.25 in
Height
0.25 in
Length
4.94 in
Width
3.15 in

Conductor Related

Nema Color
Black

Certifications And Compliance

Certification - cULus
Yes
UL File Number
UL 94 V2

Logistics

Carton Quantity
25

Resources and downloads

Specifications

Sales Drawings

Engineering Drawing