WBP_P13_PRODIMAGE
WBP_P13_PRODIMAGE

Wallplate, Mid-Size 1-Gang, Box Mount Blank, Brown

Brand:

Bryant

Catalog ID:

PJ13

Wallplate, Mid-Size 1-Gang, Box Mount Blank, Brown

Smooth Satin Finish

Product details

General

Application
Color
  • Brown
Cutout
Blank Box Mount
Material
Polycarbonate thermoplastic
Mounting Method
Screw
Mounting Type
Painted Steel
Number of Gang(s)
1-Gang
Orientation
Vertical
Size
Mid Sized
Style
1 Blank Box Mount
Type
  • Blank Box Mount
  • Blank Box Mount
UPC
883778313394

Dimensions

Dimensions
4.94 in x 3.15 in x 0.25 in
Height
0.25 in
Length
4.94 in
Width
3.15 in

Conductor Related

Nema Color
Brown

Certifications And Compliance

Certification - cULus
Yes
UL File Number
UL 94 V2

Logistics

Carton Quantity
25

Resources and downloads

Specifications

Sales Drawings

Engineering Drawing