WBP_P113W_PRODIMAGE
WBP_P113W_PRODIMAGE

Wallplate, Mid-Size 2-Gang, 1) Toggle 1) Box Mount Blank, White

Brand:

Bryant

Catalog ID:

PJ113W

Wallplate, Mid-Size 2-Gang, 1) Toggle 1) Box Mount Blank, White

  • High-impact, self-extinguishing polycarbonate material
  • More Rigid
  • Sharp lines and less dimpling
  • Smooth satin finish
  • Blends into wall with an optimum finish

Smooth Satin Finish

Product details

General

Application
Color
  • White
Cutout
Toggle, Blank Box Mount
Material
Polycarbonate thermoplastic
Mounting Method
Screw
Mounting Type
Painted Steel
Number of Gang(s)
2-Gang
Orientation
Vertical
Size
Mid Sized
Style
1 Toggle, 1 Blank Box Mount
Type
  • Toggle, Blank Box Mount
  • Toggle, Blank Box Mount
UPC
883778315633

Dimensions

Dimensions
4.94 in x 5.00 in x 0.25 in
Height
0.25 in
Length
4.94 in
Width
5 in

Conductor Related

Nema Color
White

Certifications And Compliance

Certification - cULus
Yes
UL File Number
UL 94 V2

Logistics

Carton Quantity
25
Pallet Quantity
10400

Resources and downloads

Specifications

Sales Drawings

Engineering Drawing