WBP_P126LA_PRODIMAGE
WBP_P126LA_PRODIMAGE

Wallplate, Mid-Size 2-Gang, 1) Toggle 1) Decorator, Light Almond

Brand:

Bryant

Catalog ID:

PJ126LA

Wallplate, Mid-Size 2-Gang, 1) Toggle 1) Decorator, Light Almond

Smooth Satin Finish

Product details

General

Application
Color
  • Light Almond
Cutout
Toggle, Decorator
Material
Polycarbonate thermoplastic
Mounting Method
Screw
Mounting Type
Painted Steel
Number of Gang(s)
2-Gang
Orientation
Vertical
Size
Mid Sized
Style
1 Toggle, 1 Decorator
Type
  • Toggle, Decorator
  • Toggle, Decorator
UPC
883778313370

Dimensions

Dimensions
4.94 in x 5.00 in x 0.25 in
Height
0.25 in
Length
4.94 in
Width
5 in

Conductor Related

Nema Color
Light Almond

Certifications And Compliance

Certification - cULus
Yes
UL File Number
UL 94 V2

Logistics

Carton Quantity
25

Resources and downloads

Specifications

Sales Drawings

Engineering Drawing