WBP_P3LA_PRODIMAGE
WBP_P3LA_PRODIMAGE

Wallplate, Mid-Size 3-Gang, 3) Toggle, Light Almond

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PJ3LA

Wallplate, Mid-Size 3-Gang, 3) Toggle, Light Almond

Hubbell's line of polycarbonate wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with easy to clean finish in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

Smooth Satin Finish

Product details

General

Application
Color
  • Light Almond
Cutout
Toggle
Material
Polycarbonate thermoplastic
Mounting Method
Screw
Mounting Type
Painted Steel
Number of Gang(s)
3-Gang
Orientation
Vertical
Size
Mid Sized
Style
3-Toggle
Type
  • Toggle
  • Toggle
UPC
883778314209

Dimensions

Dimensions
4.88 in x 6.75 in x 0.25 in
Height
0.25 in
Length
4.88 in
Width
6.75 in

Conductor Related

Nema Color
Light Almond

Certifications And Compliance

Certification - cULus
Yes
UL File Number
UL 94 V2

Logistics

Carton Quantity
10

Resources and downloads