WBP_P264BK_PRODIMAGE
WBP_P264BK_PRODIMAGE

Wallplate, Mid-Size 4-Gang, 4) Decorator, Black

Brand:

Bryant

Catalog ID:

PJ264BK

Wallplate, Mid-Size 4-Gang, 4) Decorator, Black

  • High-impact, self-extinguishing polycarbonate material
  • More Rigid
  • Sharp lines and less dimpling
  • Smooth satin finish
  • Blends into wall with an optimum finish

Smooth Satin Finish

Product details

General

Application
Color
  • Black
Cutout
Decorator
Material
Polycarbonate thermoplastic
Mounting Method
Screw
Mounting Type
Painted Steel
Number of Gang(s)
4-Gang
Orientation
Vertical
Size
Mid Sized
Style
4-Decorator
Type
  • Decorator
  • Decorator
UPC
883778313912

Dimensions

Dimensions
4.88 in x 8.56 in x 0.25 in
Height
0.25 in
Length
4.88 in
Width
8.56 in

Conductor Related

Nema Color
Black

Certifications And Compliance

Certification - cULus
Yes
UL File Number
UL 94 V2

Logistics

Carton Quantity
10

Resources and downloads

Specifications

Sales Drawings

Engineering Drawing