WBP_NP147BK_PRODIMAGE
WBP_NP147BK_PRODIMAGE
Discontinued

Wallplates, Nylon, 2-Gang, 1) 1.40"Opening, 1) Blank, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

NP147BK

Wallplates, Nylon, 2-Gang, 1) 1.40"Opening, 1) Blank, Black

Nylon Wallplates - Our line of nylon wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with excellent cleanability in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product details

General

Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Color
  • Black
Construction
Molded
Cutout
1) .406" Hole, 1) Strap Mount Blank
EU RoHS Indicator
Yes
Item Type
Screw Mount
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
2-Gang
OEM Brand Name
Hubbell Wiring Device-Kellems
Orientation
Vertical Mount
Size
Standard
Style
1-Single Receptacle
Type
Combination
UPC
883778105128

Dimensions

Display Size
Standard Sized
Thickness
0.06

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
25