WBP_NP112_PRODIMAGE
WBP_NP112_PRODIMAGE
Discontinued

Wallplates, Nylon, 2-Gang, 1) Toggle, 1) .406" Opening, Brown

Brand:

Hubbell Premise Wiring

Catalog ID:

NP112

Wallplates, Nylon, 2-Gang, 1) Toggle, 1) .406" Opening, Brown

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product details

General

Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Color
  • Brown
Construction
Molded
Cutout
1) Toggle, 1) .406" Hole
EU RoHS Indicator
Yes
Item Type
Screw Mount
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
2-Gang
Orientation
Vertical Mount
Size
Standard
Style
1-Toggle, 1-Telephone
Type
Combination
UPC
883778104770

Dimensions

Display Size
Standard Sized
Thickness
0.06

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
25

Resources and downloads