WBP_NP182GY_PRODIMAGE
WBP_NP182GY_PRODIMAGE
Discontinued

Wallplates, Nylon, 3-Gang, 1) Toggle, 2) Duplex, Gray

Brand:

Hubbell Premise Wiring

Catalog ID:

NP182GY

Wallplates, Nylon, 3-Gang, 1) Toggle, 2) Duplex, Gray

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product details

General

Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Color
  • Gray
Construction
Molded
Cutout
1) Toggle, 2) Duplex
EU RoHS Indicator
Yes
Item Type
Screw Mount
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
3-Gang
Orientation
Vertical Mount
Size
Standard
Style
1-Toggle, 2-Duplex
Type
Combination
UPC
883778105753

Dimensions

Display Size
Standard Sized
Thickness
0.06

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10

Resources and downloads