WBP_NP724I_PRODIMAGE
WBP_NP724I_PRODIMAGE
Discontinued

Wallplates, Nylon, Mid-Sized, 1-Gang, 1) 2.15" Opening, Ivory

Brand:

Hubbell Premise Wiring

Catalog ID:

NPJ724I

Wallplates, Nylon, Mid-Sized, 1-Gang, 1) 2.15" Opening, Ivory

  • Reinforcement ribs for extra strength
  • High-impact, self-extinguishing nylon material
  • Captive screw feature holds mounting screw in place
  • 1-Single 2.16 in. (54.9) Diameter Opening

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product details

General

Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Color
Ivory
Construction
Molded
Cutout
1) 2.15" Opening, 2-Bolt
EU RoHS Indicator
Yes
Item Type
Screw Mount
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
1-Gang
Orientation
Vertical Mount
Size
Mid-Size
Style
1-Single - 2.16 in Hole
Type
Single
UPC
883778107986

Dimensions

Display Size
Mid-Sized
Thickness
0.06

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
25

Resources and downloads