WBP_NP8R_PRODIMAGE
WBP_NP8R_PRODIMAGE
Discontinued

Wallplates and Box Covers, Wallplate, Nylon, 1-Gang, 1) Duplex, Red

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

NP8R

1-Gang Duplex Nylon Wallplate, Red.

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product details

General

Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Color
Red
Construction
Molded
Cutout
1) Duplex
EU RoHS Indicator
Yes
Item Type
Screw Mount
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
1-Gang
Orientation
Vertical Mount
Size
Standard
Style
1-Duplex
Type
Duplex
UPC
883778102134

Dimensions

Dimensions
4.62 in x 2.87 in x 0.25 in
Display Size
Standard Sized
Height
0.25 in
Length
4.62 in
Thickness
0.05
Weight
0.05 lb
Width
2.87 in

Certifications And Compliance

Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
25