WBP_NP703BK_PRODIMAGE
WBP_NP703BK_PRODIMAGE
Discontinued

Wallplates and Box Covers, Wallplate, Nylon, 2-Gang, 1) 2.15" Opening, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

NP703BK

Double Wallplate, One 2.15" Opening

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product details

General

Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Color
Black
Construction
Molded
Cutout
1) 2.15" Opening, 4-Bolt
EU RoHS Indicator
Yes
Item Type
Screw Mount
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
2-Gang
Operating Temperature
-40°C to 85 °C
Orientation
Vertical Mount
Size
Standard
Style
1-Single - 2.16 in Hole
Type
Single
UPC
883778103780

Dimensions

Dimensions
4.63 in x 4.68 in x 0.25 in
Display Size
Standard Sized
Height
0.25 in
Length
4.63 in
Thickness
0.06
Weight
0.06 lb
Width
4.68 in

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
25

Resources and downloads