WBP_NP703BK_PRODIMAGE
WBP_NP703BK_PRODIMAGE
Discontinued

Wallplates and Box Covers, Wallplate, Nylon, 2-Gang, 1) 2.15" Opening, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

NP703BK

Double Wallplate, One 2.15" Opening.

  • Reinforcement ribs for extra strength
  • High-impact, self-extinguishing nylon material
  • Captive screw feature holds mounting screw in place
  • 1-Single 2.16" (54.9) Diameter Opening

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product details

General

Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Color
Construction
Molded
Cutout
1) 2.15" Opening, 4-Bolt
EU RoHS Indicator
Yes
Item Type
Screw Mount
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
2-Gang
Operating Temperature
-40°C to 85 °C
Orientation
Vertical Mount
Size
Standard
Style
1-Single - 2.16 in Hole
Type
Single
UPC
883778103780

Dimensions

Dimensions
4.63 in x 4.68 in x 0.25 in
Display Size
Standard Sized
Height
0.25 in
Length
4.63 in
Thickness
0.06
Weight
0.06 lb
Width
4.68 in

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
25