WBP_NP262R_PRODIMAGE
WBP_NP262R_PRODIMAGE
Discontinued

Wallplates and Box Covers, Wallplate, Nylon, 2-Gang, 2) Decorator, Red

Brand:

Hubbell Premise Wiring

Catalog ID:

NP262R

2-Gang Double Decorator Wallplate

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product details

General

Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Color
Red
Construction
Molded
Cutout
2) Decorator
EU RoHS Indicator
Yes
Item Type
Decorator Wallplates
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
2-Gang
Operating Temperature
-40°Cto 85 °C
Orientation
Vertical Mount
Size
Standard
Style
2-Decorator
Type
Decorator
UPC
883778102530

Dimensions

Display Size
Standard Sized
Thickness
0.25
Weight
0.05 lb

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
25

Resources and downloads