WBP_NP263_PRODIMAGE
WBP_NP263_PRODIMAGE
Discontinued

Wallplates and Box Covers, Wallplate, Nylon, 3-Gang, 3) Decorator, Brown

Brand:

Hubbell Premise Wiring

Catalog ID:

NP263

3-Gang Triple Decorator Wallplate

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product details

General

Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Color
  • Brown
Construction
Molded
Cutout
3) Decorator
EU RoHS Indicator
Yes
Item Type
Decorator Wallplates
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
3-Gang
Operating Temperature
-40°Cto 85 °C
Orientation
Vertical Mount
Size
Standard
Style
3-Decorator
Type
Decorator
UPC
883778102554

Dimensions

Display Size
Standard Sized
Thickness
0.25
Weight
0.15 lb

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10

Resources and downloads