WBP_NP226W_PRODIMAGE
WBP_NP226W_PRODIMAGE
WBP_NPJ226W_back_PRODIMAGE
WBP_NPJ226W_side-R_PRODIMAGE
+1
WBP_NPJ226W_front_PRODIMAGE
Discontinued

Wallplates and Box Covers, Wallplate, Nylon, Mid-Sized, 3-Gang, 2) Toggle 1) Decorator, White

Brand:

Hubbell Premise Wiring

Catalog ID:

NPJ226W

3-Gang Mid-Size Wallplate, Two Toggle One Decorator

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product details

General

Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Color
White
Construction
Molded
Cutout
2) Toggle, 1) Decorator
EU RoHS Indicator
Yes
Item Type
Screw Mount
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
3-Gang
Orientation
Vertical Mount
Size
Mid-Size
Style
2-Toggle, 1-Decorator
Type
Combination
UPC
883778118074

Dimensions

Display Size
Mid-Sized
Thickness
0.06

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10

Resources and downloads