WBP_NP4I_PRODIMAGE
WBP_NP4I_PRODIMAGE
WBP_NPJ4I_front_PRODIMAGE
WBP_NPJ4I_side-L_PRODIMAGE
+1
WBP_NPJ4I_side-R_PRODIMAGE
Discontinued

Wallplates and Box Covers, Wallplate, Nylon, Mid-Sized, 4-Gang, 4) Toggle, Ivory

Brand:

Hubbell Premise Wiring

Catalog ID:

NPJ4I

4-Gang Mid-Size Wallplate, 4-Toggle

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product details

General

Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Color
Ivory
Construction
Molded
Cutout
4) Toggle
EU RoHS Indicator
Yes
Item Type
Screw Mount
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
4-Gang
Orientation
Vertical Mount
Size
Mid-Size
Style
4-Toggle
Type
Toggle
UPC
883778106149

Dimensions

Display Size
Standard Sized
Thickness
0.06

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10

Resources and downloads