text.skipToContent text.skipToNavigation

IMFP2EI

by Hubbell Premise Wiring 

Catalog ID: IMFP2EI

Wall Plate, 2 Gang, 2 Decorator/Style Line, with Labels, Ivory

  • Rated for 50 lb. fixture support
  • Combination screw heads provide for faster installation
  • L clamps provided for Nonmetallic Sheathed CAble (NMSC)
  • Supplied with five 1/2 in. knockouts
  • 6.0 cu. in. capacity
  • Do not use to support ceiling fans

Product Details

General

Orientation Vertical/Horizontal Mount

Dimensions

Actual Depth 0.563 in
Cubic Capacity 6.0 cu.in
Depth 0.5 in
Fixture Lbs. 50 lb
Height 4 in
Raised Ground No
Thickness 0.15
Weight 0.335 lb
Width 4 in

Certifications and Compliance

Certified Listed UL Listed
Description SPEC - Certification Canada 1,324,360; Mexico 166,125.

Logistics

Carton Quantity 50
Packaging Type No Packaging
Pallet Quantity 6300 EA

Resources/Downloads