+2
Wallplates and Boxes, Replacement Screws, 1/2", White, 100 Piece Pack
Request a Quote
Brand:
Hubbell Wiring Device-Kellems
Catalog ID:
RA12WPK100
Brand
Bryant
Hubbell Premise Wiring
Hubbell Wiring Device-Kellems
Replacement Screws, ½"
Standard Product
Product details
Resources and downloads
Product details
General
Application
Secures Wallplate to Box
Color
White
EU RoHS Indicator
Yes
Item Type
Replacement Wallplates Screws
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Style
Screws
Type
Accessories
UPC
883778303524
Dimensions
Display Size
6/32 x 1/2"
Logistics
Carton Quantity
100
Resources and downloads
Specifications
Wiring RA12WPK100 Specification Sheet
Catalogs
WDK Catalog Full 2024
Catalog Page
WDK N-29 Catalog Page
Warranty
tradeSELECT™ and netSELECT®