text.skipToContent text.skipToNavigation

7427B

by Bryant 

Catalog ID: 7427B

Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 2.15" Opening, Standard Size, Cast Aluminum

Standard Product

Product Details

General

Application Straight Blade
Construction Cast
EU RoHS Indicator Yes
Item Type Weatherproofing Covers
Knockouts None
Material Aluminum, Cast
Material - Mounting Hardware Vertical Mounted
Number Of Outlets 2.15" Opening
OEM Brand Name Hubbell Bryant
Size Standard
Style Vertical Mount 1.62 in. Hole For 30A & 50A 3-Wire Power Receptalces
Type Weatherproof Covers
UPC 781786628526

Dimensions

Display Size 1-Gang

Logistics

Carton Quantity 25

Resources/Downloads