HUBBELL
WBP_HBL74CM25WOAW_PRODIMAGE
WBP_HBL74CM25WOAW_PRODIMAGE

Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 1.60" Opening, Standard Size, White Polycarbonate

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL74CM25WOAW

Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 1.60" Opening, Standard Size, White Polycarbonate

  • Meets the most stringent requirements of UL’s three listing categories for weatherproof plates
  • White polycarbonate spring-loaded lift cover for weather proofing HBL26CM10 receptacle
  • White thermoplastic, for FS/FD box mounting, corrosion resistant

Weatherproof in Open Position with Device Mated

Product details

General

Application

1.60" Opening

Catalog Number

HBL74CM25WOAW

Color

White

Construction

Molded

EU RoHS Indicator

Yes

Item Type

Weatherproofing Covers

Knockouts

None

Material

Thermoplastic

Material - Mounting Hardware

Vertical FS/FD Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Gasket - Neoprene
  • Hinge Pin - Stainless steel
  • Material - Thermoplastic
  • Spring - Stainless steel

Style

For switches/receptacles with Face Diameter 1.36–1.58 in.

Type

Covers

UPC

783585807898

Dimensions

Display Size

1-Gang

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Pallet Quantity

910