WBP_HBL7774WO_PRODIMAGE
WBP_HBL7774WO_PRODIMAGE
WBP_HBL7774WO_closed_PRODIMAGE
WBP_HBL7774WO_alt_PRODIMAGE

Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 50A Twist-Lock® Opening, Standard Size, Thermoplastic

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL7774WO

Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 50A Twist-Lock® Opening, Standard Size, Thermoplastic

Weatherproof in Open Position with Device Mated

Product details

General

Application
Color
  • Gray
Construction
Molded
EU RoHS Indicator
Yes
Item Type
Weatherproofing Covers
Knockouts
None
Material
Thermoplastic
Material - Mounting Hardware
Vertical FS/FD Mount- Mounting Screws
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Style
For 50A Twist-Lock® Single Receptacle
Type
  • Covers
  • Covers
UPC
783585809526

Dimensions

Weight
0.35 lb

Electrical Ratings

Dielectric Strength
Withstands 2,000V minimum

Certifications And Compliance

Industry Standard(s)
UL Listed - Canadian and U.S.
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10
Pallet Quantity
810