text.skipToContent text.skipToNavigation

CH9M

by Burndy 

Catalog ID: CH9M

Nylon Cable Hanger.

Product Details

General

Color Natural
Material Nylon 6/6
Mounting Method Screw
UPC 781810336373

Dimensions

Dimension - Bundle Diameter Max inch 0.56
Dimension - Width inch 0.38 in
Dimension - Width mm 10 mm

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - UV Rated No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 5000
Minimum Pack Quantity 5000
Packaging Type Bag

Resources/Downloads

Sales Drawings