GLEASON_TRAK-GRP_PRODIMAGE
GLEASON_TRAK-GRP_PRODIMAGE

GRP 101P-2-1.91R GF30 / NYLON 6 / BLACK

Brand:

Gleason Reel

Catalog ID:

101P-II-1.9

GRP 101P-2-1.91R GF30 / NYLON 6 / BLACK

  • Compact Design
  • Non-Conductive
  • Resists Corrosion

Product details

General

Color
Black
Material
Nylon 6
Series
PowerTrak GRP
Type
Standard Track

Dimensions

Bend (Radius)
1.91
Curve Length
1 ft
Height
1 in
Height - Window
0.75 in
Mounting Height
4.82 in
Pitch
1.25 in
Weight
0.25 lb
Width
1.44 in
Width - Window
1 in

Conductor Related

Diameter - Cable Outside
0.62 in