text.skipToContent text.skipToNavigation

1528-9.8

by Gleason Reel 

Catalog ID: 1528-9.8

PowerFlex Carrier Track 1528-9.8R 2.05H X 3.62W

  • Complete cable and hose protection from high temperatures and hot chips
  • Rugged stainless steel sections mechanically riveted for strength
  • Operates in temperatures to 250°
  • Installs in any position
  • Wide range of sizes
  • Economical

Product Details

General

Material Stainless Steel Outer Shell, Fiber-Reinforced Nylon Inner Liner
Series PowerFlex
Type Enclosed Track

Dimensions

Bend (Radius) 14.8 in
Curve Length 3.5 ft
Height 2.05 in
Height - Window 1.5 in
Mounting Height 21.73 in
Pitch 0.79 in
Self Supporting Length 3 ft
Weight 1.3 lb
Width 3.62 in
Width - Window 2.87 in

Conductor Related

Diameter - Cable Outside 1.3 in

Resources/Downloads