162P-IVR GRP ASSY 3.44R BLACK
Request a Quote
Brand:
Gleason Reel
Catalog ID:
162P-IVR-3.4
162P-IVR GRP ASSY 3.44R BLACK
Compact design, Snap-Together links, Non-conductive, Resists corrosion
Product details
Resources and downloads
Product details
General
Series
PowerTrak GRP
Type
Flip-Top Track
Dimensions
Bend (Radius)
7.85 in
Curve Length
1.5 ft
Height
1.62 in
Height - Window
1 in
Mounting Height
8.5 in
Pitch
1.81 in
Weight
0.84 lb
Width
5.01 in
Width - Window
4.06 in
Conductor Related
Diameter - Cable Outside
0.83 in
Resources and downloads
Specifications
GRD-162P-IVR-3.4-SPEC-EN
Brochures
POWERTRAK® GRP Non-Metallic Cable/Hose Carrier Contains POWERTRAK® GRP and POWERTUBE™ (HHI-GR-CAT-EN-02029)
Installation Manuals
Download All
Cable/Hose Guidelines 043181
GRP Instructions - All Models 046823