text.skipToContent text.skipToNavigation

2040-5.5

by Gleason Reel 

Catalog ID: 2040-5.5

PowerFlex Carrier Track 2040-5.5R 2.64H X 4.84W

  • Complete cable and hose protection from high temperatures and hot chips
  • Rugged stainless steel sections mechanically riveted for strength
  • Operates in temperatures to 250°
  • Installs in any position
  • Wide range of sizes
  • Economical

Product Details

General

Material Stainless Steel Outer Shell, Fiber-Reinforced Nylon Inner Liner
Series PowerFlex
Type Enclosed Track

Dimensions

Bend (Radius) 11.77 in
Curve Length 2.5 ft
Height 2.64 in
Height - Window 2.05 in
Mounting Height 13.66 in
Pitch 0.98 in
Self Supporting Length 3.5 ft
Weight 1.78 lb
Width 4.84 in
Width - Window 4.01 in

Conductor Related

Diameter - Cable Outside 1.69 in

Resources/Downloads