GLEASON_TRAK-FLIPTOP_PRODIMAGE
GLEASON_TRAK-FLIPTOP_PRODIMAGE

GRP 252P-I-4.78R GF20 / NYLON 6 / BLACK

Brand:

Gleason Reel

Catalog ID:

252P-I-4.7

GRP 252P-I-4.78R GF20 / NYLON 6 / BLACK

  • Standard Design
  • Snap-Together Links With Flip-Tops
  • Vertical Separators Available

Product details

General

Color
Black
Material
Nylon 6
Series
PowerTrak GRP
Type
Flip-Top Track

Dimensions

Bend (Radius)
4.78
Curve Length
2 ft
Height
2.5 in
Height - Window
1.75 in
Mounting Height
12.06 in
Pitch
2.5 in
Weight
1 lb
Width
3.7 in
Width - Window
2.6 in

Conductor Related

Diameter - Cable Outside
1.46 in