GLEASON_TRAK-FLIPTOP_PRODIMAGE
GLEASON_TRAK-FLIPTOP_PRODIMAGE

GRP 252P-2-11.6R GF20 / NYLON 6 / BLACK

Brand:

Gleason Reel

Catalog ID:

252P-II-11.6

GRP 252P-2-11.6R GF20 / NYLON 6 / BLACK

  • Standard Design
  • Snap-Together Links With Flip-Tops
  • Vertical Separators Available

Product details

General

Color
Black
Material
Nylon 6
Series
PowerTrak GRP
Type
Flip-Top Track

Dimensions

Bend (Radius)
15.59 in
Curve Length
3.5 ft
Height
2.5 in
Height - Window
1.75 in
Mounting Height
25.84 in
Pitch
2.5 in
Weight
1.2 lb
Width
5.36 in
Width - Window
4.25 in

Conductor Related

Diameter - Cable Outside
1.46 in