text.skipToContent text.skipToNavigation

354P-11.2

by Gleason Reel 

Catalog ID: 354P-11.2

Light weight and corrosion resistant, type "GRP" PowerTrak is ideal for carrying control cables, cords, individual wires and tubes. Molded from fiber-reinforced virgin nylon, one piece links easily snap together to customize length. Material is highly wear-resistant, self-lubricating, and is not damaged by salt or hard water, lubricating oils and greases or hydrocarbons such as conventional fuels.Type "GRP" PowerTrak is available with inside openings from 0.75" x 0.59" to 2.55" x 8.00" for cables or hoses with a maximum outside diameter of 2.12". Maximum total travel is 300 feet when optional guide tray is used. Most track sizes have flip open tops for easy access to cables, cords and hoses.

Product Details

Dimensions

Bend (Radius) 11.25

Resources/Downloads