text.skipToContent text.skipToNavigation

HBLTRED5XB

by Hubbell Wiring Device-Kellems 

Catalog ID: HBLTRED5XB

Kellems Wire Management, 5 Channel "X" Fitting Blue and Yellow

Product Details

General

Color Blue,Yellow
Series TredTrak Systems
Type 5-Channel X Fitting
UPC 783585174112

Dimensions

Dimensions 17.5 in x 17.5 in x 1.95 in
Height 1.95 in
Length 17.5 in
Width 17.5 in