ACC-ECTA_90
ACC-ECTA_90

ACC-ECTA614, Vertical 90 Degree Edge Clip with Nylon6/6 Cable Tie, 14"

Brand:

WILEY

Catalog ID:

ACC-ECTA614

Wiley Edge Clip with Cable Tie, Vertical (90 deg.) parallel installation.

  • Route cable bundles without the need for mounting holes or additional hardware
  • Installs in a vertical/parallel (90°) or horizontal/perpendicular (180°) orientation
  • Steel lances securely anchor clips to module frames or purlins
  • Offered in various nylon types with 50 lb tensile strength:UV resistant, high impact heat stabilized Nylon 6/6 • UV resistant Nylon 12 which provides excellent UV, chemical and moisture resistance

Product details

General

Application
  • For routing cable bundles without requiring mounting holes or additional hardware, Available in Nylon 6/6 or Nylon 12 for either horizontal/perpendicular (90°) or vertical/ parallel (180°) styles
  • 50 lb tensile strength, Steel lances securely anchor clips to module frames / purlins, 3 standard cable tie lengths (8”, 11”, 14”) encompass maximum bundle diameters of 1.95” to 3.94”
  • Custom lengths available
Material
Nylon 6/6
Tensile Strength
50 lb.
UPC
621945554344

Dimensions

Dimension - Bundle Diameter Max inch
3.94 in
Length
14 in

Certifications And Compliance

Certification - CSA Approved
N
Certification - cULus
N
Certified Listed
UL62275 Recognized
Industry Standard(s)
UL62275 Recognized

Logistics

Carton Quantity
1000

Resources and downloads