HUBBELL
CT120400L, Cable Tie, 4" Max Bundle, 120 Lb Tensile, Natural
Image of CT120400L CT120400L, Cable Tie, 4" Max Bundle, 120 Lb Tensile, Natural

CT120400L, Cable Tie, 4" Max Bundle, 120 Lb Tensile, Natural

Brand: Burndy

Catalog ID: CT120400L

Natural Nylon 6/6 Cable Tie, 4" Max. Bundle Dia, 120 Lbs, 15.25" Long.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Application

For General Purpose

Catalog Number

CT120400L

Color

Natural

EU RoHS Indicator

Yes

Material

Nylon 6/6

Military Specification

MS3367

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

120

Series

UNIRAP™ Series

Sub Brand

UNIRAP,CABLE TIE

Tool Type

Standard

Trade Name

UNIRAP™

Type

Standard

UPC

781810333167

UPC 14 Digit GTIN

00781810333167

Dimensions

Dimension - Bundle Diameter Max inch

4

Dimension - L Length Overall mm

383 mm

Dimension - Length Overall inch

15.09 in

Dimension - Width inch

0.30 in

Dimension - Width mm

8 mm

Length

15.25 in

Package Height

1.5 in

Package Length

18.75 in

Package Weight

0.67 lb

Package Width

6 in

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

EU RoHS Indicator

Yes

Industry Standard(s)

Military Specified (Mil-Spec)

Military Spec Number

MS3367-3-9

Standards - Industry Standards Met

Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

120

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Logistics

Carton Quantity

2000

Minimum Pack Quantity

50

Pallet Quantity

48000