text.skipToContent text.skipToNavigation

CT1751100Q0UG

by Burndy 

Catalog ID: CT1751100Q0UG

Nylon cable ties, Tensile strength-175 Lbs, Color- UV Black, 36.00"L, 0.35"W, 11.00" Bundle Dia.

  • Standard Cable Tie
  • Product Details

    General

    Color UV Black
    Material Nylon 6/6
    Rating - Minimum Tensile Strength lbs 175
    Tool Type Heavy
    Trade Name UNIRAP™
    UPC 781810499177

    Dimensions

    Dimension - Bundle Diameter Max inch 11
    Dimension - L Length Overall mm 914 mm
    Dimension - Length Overall inch 36.00 in
    Dimension - Width inch 0.35 in
    Dimension - Width mm 8.9 mm

    Certifications and Compliance

    Certification - CSA Approved No
    Certification - ETL No
    Certification - UL Recognized Yes
    Certification - UV Rated Yes
    Certification - cULus No
    Standards - RoHS Compliance Status CM
    UL Listed No

    Logistics

    Carton Quantity 500
    Minimum Pack Quantity 25

    Resources/Downloads