text.skipToContent text.skipToNavigation

CT18200C1

by Burndy 

Catalog ID: CT18200C1

Nylon cable ties, Tensile strength-18 Lbs, Color- Brown, 8.18"L, 0.09"W, 2.10" Bundle Dia.

  • Standard Cable Tie
  • Product Details

    General

    Color Brown
    Material Nylon 6/6
    Operating Temperature Celcius Max 85 °C
    Operating Temperature Celcius Min -40 °C
    Rating - Minimum Tensile Strength lbs 18
    Tool Type Mini
    Trade Name UNIRAP™
    UPC 781810331576

    Dimensions

    Dimension - Bundle Diameter Max inch 2.10 in
    Dimension - L Length Overall mm 208 mm
    Dimension - Length Overall inch 8.18 in
    Dimension - Width inch 0.09 in
    Dimension - Width mm 2 mm

    Certifications and Compliance

    Certification - 94V0 Rated N
    Certification - CSA Approved No
    Certification - ETL No
    Certification - UL Recognized No
    Certification - UV Rated No
    Certification - cULus No
    Standards - RoHS Compliance Status CM
    UL Listed No

    Logistics

    Carton Quantity 1000
    Minimum Pack Quantity 100
    Packaging Type Bag

    Resources/Downloads