text.skipToContent text.skipToNavigation

CT250200RQ0

by Burndy 

Catalog ID: CT250200RQ0

Nylon cable ties, Tensile strength-250 Lbs, Color- UV Black, 09.00"L, 0.50"W, 02.25" Bundle Dia.

  • Releaseable
  • Product Details

    General

    Color Black
    Material Nylon 6/6
    Operating Temperature Celcius Max 85 °C
    Operating Temperature Celcius Min -40 °C
    Rating - Minimum Tensile Strength lbs 250
    Trade Name UNIRAP™
    UPC 781810334812

    Dimensions

    Dimension - Bundle Diameter Max inch 2.25
    Dimension - L Length Overall mm 229 mm
    Dimension - Length Overall inch 9 in
    Dimension - Width inch 0.50 in
    Dimension - Width mm 13 mm

    Certifications and Compliance

    Certification - 94V0 Rated N
    Certification - CSA Approved No
    Certification - UV Rated Yes
    Standards - RoHS Compliance Status CM

    Logistics

    Carton Quantity 1500
    Minimum Pack Quantity 1500
    Packaging Type Bag

    Resources/Downloads