text.skipToContent text.skipToNavigation

CT250800Q

by Burndy 

Catalog ID: CT250800Q

Nylon cable ties, Tensile strength-250 Lbs, Color- Natural, 28.70"L, 0.50"W, 08.43" Bundle Dia.

  • Standard Cable Tie
  • Product Details

    General

    Color Natural
    Material Nylon 6/6
    Operating Temperature Celcius Max 85 °C
    Operating Temperature Celcius Min -40 °C
    Rating - Minimum Tensile Strength lbs 250
    Tool Type Heavy
    UPC 781810334287

    Dimensions

    Dimension - Bundle Diameter Max inch 8.43 in
    Dimension - L Length Overall mm 729 mm
    Dimension - Length Overall inch 28.70 in
    Dimension - Width inch 0.50 in
    Dimension - Width mm 13 mm

    Certifications and Compliance

    Certification - 94V0 Rated N
    Certification - CSA Approved No
    Certification - ETL No
    Certification - UL Recognized No
    Certification - UV Rated No
    Certification - cULus No
    Standards - RoHS Compliance Status CM
    UL Listed No

    Logistics

    Carton Quantity 500
    Minimum Pack Quantity 500
    Packaging Type Bag

    Resources/Downloads