HUBBELL
CT40300C, Cable Tie, 3" Max Bundle, 40 Lb Tensile, Natural
Image of CT40300C CT40300C, Cable Tie, 3" Max Bundle, 40 Lb Tensile, Natural

CT40300C, Cable Tie, 3" Max Bundle, 40 Lb Tensile, Natural

Brand: Burndy

Catalog ID: CT40300C

Natural Nylon 6/6 Cable Tie, 3" Max. Bundle Dia, 40 Lbs, 11.50" Long, 0.15" Wide.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Application

For General Purpose

Catalog Number

CT40300C

Color

Natural

EU RoHS Indicator

Yes

Material

Nylon 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

40

Series

UNIRAP™ Series

Sub Brand

UNIRAP,CABLE TIE

Tool Type

Intermediate

Trade Name

UNIRAP™

Type

Intermediate

UPC

781810332047

UPC 14 Digit GTIN

00781810332047

Dimensions

Dimension - Bundle Diameter Max inch

3.37 in

Dimension - L Length Overall mm

278 mm

Dimension - Length Overall inch

10.96 in

Dimension - Width inch

0.14 in

Dimension - Width mm

4 mm

Length

11.5 in

Package Height

0.8 in

Package Length

16 in

Package Weight

0.32 lb

Package Width

4.8 in

Width

0.15 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

40

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Logistics

Carton Quantity

1000

Minimum Pack Quantity

100

Pallet Quantity

99999