text.skipToContent text.skipToNavigation

CT40300C0

by Burndy 

Catalog ID: CT40300C0

UV Black Nylon 6/6 Cable Tie, 3" Max. Bundle Dia, 40 Lbs, 11.50" Long, 0.15" Wide.

  • Standard Cable Tie
  • Features: Cable Ties for General Use Available in Black or Natural, One piece injection molded, Installation Tool: TWT1, MK7 Tool

    Product Details

    General

    Application For Outdoor Applications
    Color UV Black
    Material Nylon 6/6
    Operating Temperature Celcius Max 85 °C
    Operating Temperature Celcius Min -40 °C
    Rating - Minimum Tensile Strength lbs 40
    Sub Brand UNIRAP,CABLE TIE
    Tool Type Intermediate
    Trade Name UNIRAP™
    Type Intermediate
    UPC 781810332405

    Dimensions

    Dimension - Bundle Diameter Max inch 3.37 in
    Dimension - L Length Overall mm 278 mm
    Dimension - Length Overall inch 10.96 in
    Dimension - Width inch 0.14 in
    Dimension - Width mm 4 mm

    Certifications and Compliance

    Certification - 94V0 Rated N
    Certification - CSA Approved No
    Certification - ETL No
    Certification - UL Recognized No
    Certification - UV Rated Yes
    Certification - cULus No
    Standards - RoHS Compliance Status CM
    UL Listed No

    Logistics

    Carton Quantity 1000
    Minimum Pack Quantity 100

    Resources/Downloads