text.skipToContent text.skipToNavigation

CT50175M

by Burndy 

Catalog ID: CT50175M

Natural Nylon 6/6 Cable Tie, 1.75" Max. Bundle Dia, 50 Lbs, 8" Long, 0.18" Wide.

  • Standard Cable Tie
  • Features: Cable Ties for General Use Available in Black or Natural, One piece injection molded, Installation Tool: TWT1, MK7 Tool

    Product Details

    General

    Application For General Purpose
    Color Natural
    Material Nylon 6/6
    Military Specification MS3367
    Operating Temperature Celcius Max 85 °C
    Operating Temperature Celcius Min -40 °C
    Rating - Minimum Tensile Strength lbs 50
    Sub Brand UNIRAP,CABLE TIE
    Trade Name UNIRAP™
    Type Standard
    UPC 781810332559

    Dimensions

    Dimension - Bundle Diameter Max inch 1.875
    Dimension - L Length Overall mm 192 mm
    Dimension - Length Overall inch 7.56 in
    Dimension - Width inch 0.18 in
    Dimension - Width mm 5 mm

    Certifications and Compliance

    Certification - 94V0 Rated N
    Certification - CSA Approved No
    Certification - ETL No
    Certification - UL Recognized No
    Certification - UV Rated No
    Certification - cULus No
    Industry Standard(s) Military Specified (Mil-Spec)
    Military Spec Number MS3367-1-9
    Standards - Industry Standards Met Military Specified (Mil-Spec)
    Standards - RoHS Compliance Status CM
    UL Listed No

    Logistics

    Carton Quantity 10000
    Minimum Pack Quantity 1000

    Resources/Downloads

    Sales Drawings