text.skipToContent text.skipToNavigation

CT50175M02

by Burndy 

Catalog ID: CT50175M02

Nylon cable ties, Tensile strength-50 Lbs, Color- UV Red, 07.56"L, 0.18"W, 01.87" Bundle Dia.

  • Standard Cable Tie
  • Product Details

    General

    Color Red
    Material Nylon 6/6
    Military Specification MS3367
    Operating Temperature Celcius Max 85 °C
    Operating Temperature Celcius Min -40 °C
    Rating - Minimum Tensile Strength lbs 50
    Trade Name UNIRAP™
    UPC 781810338056

    Dimensions

    Dimension - Bundle Diameter Max inch 1.875
    Dimension - L Length Overall mm 192 mm
    Dimension - Length Overall inch 7.56 in
    Dimension - Width inch 0.18 in
    Dimension - Width mm 5 mm

    Certifications and Compliance

    Certification - 94V0 Rated N
    Certification - CSA Approved No
    Certification - UV Rated Yes
    Industry Standard(s) Military Specified (Mil-Spec)
    Military Spec Number MS3367-1-2
    Standards - Industry Standards Met Military Specified (Mil-Spec)
    Standards - RoHS Compliance Status CM

    Logistics

    Carton Quantity 10000
    Minimum Pack Quantity 1000
    Packaging Type Bag

    Resources/Downloads