text.skipToContent text.skipToNavigation

CT50175RC0

by Burndy 

Catalog ID: CT50175RC0

Nylon cable ties, Tensile strength-50 Lbs, Color- UV Black, 07.6"L, 0.15"W, 01.87" Bundle Dia.

  • Releaseable
  • Product Details

    General

    Color Black
    Material Nylon 6/6
    Operating Temperature Celcius Max 85 °C
    Operating Temperature Celcius Min -40 °C
    Rating - Minimum Tensile Strength lbs 50 Lb
    Trade Name UNIRAP™
    UPC 781810661031

    Dimensions

    Dimension - Bundle Diameter Max inch 1.87 in
    Dimension - L Length Overall mm 193 mm
    Dimension - Length Overall inch 7.60 in
    Dimension - Width inch 0.15 in
    Dimension - Width mm 4 mm

    Certifications and Compliance

    Certification - CSA Approved No
    Standards - RoHS Compliance Status CM

    Logistics

    Carton Quantity 9000
    Minimum Pack Quantity 100
    Packaging Type Bag

    Resources/Downloads