text.skipToContent text.skipToNavigation

CT50175SSBD0

by Burndy 

Catalog ID: CT50175SSBD0

Nylon Stainless Steel BARB Cable Ties, 7.32 IN L, .19 IN W, Tensile Strength: 50 Lbs,Color:UV resistant black.

  • Stainless Steel Barb Tie
  • Features: Cable Ties for General Use Available in Black, Material-nylon 6/6

    Product Details

    General

    Application For use with self-locking stainless steel barb
    Color Black
    Material Nylon 6/6
    Rating - Minimum Tensile Strength lbs 50 Lb
    Sub Brand UNIRAP,CABLE TIE
    Trade Name UNIRAP™
    Type CT_SSB
    UPC 781810565247

    Dimensions

    Dimension - Bundle Diameter Max inch 1.77
    Dimension - L Length Overall mm 186 mm
    Dimension - Length Overall inch 7.32 in
    Dimension - Width inch 0.19 in
    Dimension - Width mm 5 mm

    Certifications and Compliance

    Certification - CSA Approved Yes
    Certification - ETL No
    Certification - cULus Y
    Standards - RoHS Compliance Status CM

    Logistics

    Carton Quantity 8000
    Minimum Pack Quantity 500

    Resources/Downloads