text.skipToContent text.skipToNavigation

CT50250EPRC0

by Burndy 

Catalog ID: CT50250EPRC0

Nylon cable ties, Tensile strength-50 Lbs, Color- UV Black, 09.80"L, 0.29"W, 02.50" Bundle Dia.

  • Extented Pawl Releasable Cable Ties
  • Product Details

    General

    Color Black
    Material Nylon 6/6
    Rating - Minimum Tensile Strength lbs 50 Lb
    UPC 781810334799

    Dimensions

    Dimension - Bundle Diameter Max inch 2.5
    Dimension - L Length Overall mm 249 mm
    Dimension - Length Overall inch 9.8 in
    Dimension - Width inch 0.291 in
    Dimension - Width mm 7 mm

    Certifications and Compliance

    Certification - 94V0 Rated N
    Certification - CSA Approved No
    Certification - ETL No
    Certification - UL Recognized No
    Certification - UV Rated Yes
    Certification - cULus No
    Standards - RoHS Compliance Status CM
    UL Listed No

    Logistics

    Carton Quantity 1000
    Minimum Pack Quantity 1000

    Resources/Downloads