text.skipToContent text.skipToNavigation

CTB100RA4C

by Burndy 

Catalog ID: CTB100RA4C

Nylon Cable tie mounting bases, Color:Natural, 1" L, 1" W, Max Tie Slot Width: 0.20", Tensile Strength: 30 Lbs

  • Cable Tie Base
  • Rubber Adhesive 4 way

    Product Details

    General

    Application For connecting cable to ground rod
    Color Natural
    Material Nylon 6/6
    Mounting Method Rubber adhesive or #10 screw
    Operating Temperature Celcius Max 70 °C
    Operating Temperature Celcius Min 0 °C
    Sub Brand UNIRAP
    Trade Name UNIRAP™
    Type Cable Tie Bases
    UPC 781810663127

    Dimensions

    Dimension - B Length inch 1 in
    Dimension - Width inch 1 in

    Certifications and Compliance

    Certification - CSA Approved No
    Certification - ETL No
    Certification - UL Recognized No
    Certification - cULus No
    Standards - RoHS Compliance Status CM
    UL Listed Yes

    Logistics

    Carton Quantity 1000
    Minimum Pack Quantity 100
    Packaging Type Bag

    Resources/Downloads