text.skipToContent text.skipToNavigation

CTB150AA4C

by Burndy 

Catalog ID: CTB150AA4C

Nylon UNIRAP™ Cable Tie Mounting Base Acrylic Adhesive

  • Cable Tie Base
  • Product Details

    General

    Color Natural
    Color Code Natural
    Mounting Method Acrylic Adhesive or Screw
    Operating Temperature Celcius Max 70 °C
    Operating Temperature Celcius Min 0 °C
    Trade Name UNIRAP™
    Type Cable Tie Bases
    UPC 781810335963
    UPC 12 Digit 7818103359633

    Dimensions

    Dimension - B Length inch 1.50 in
    Dimension - Height inch 0.25 in
    Dimension - L Length Overall mm 38 mm
    Dimension - Length Overall inch 1.50 in
    Dimension - Pad Width inch 0.25 in
    Dimension - Width inch 1.50 in
    Dimension - Width mm 38 mm

    Certifications and Compliance

    Certification - CSA Approved No
    Certification - ETL No
    Certification - UL Recognized No
    Certification - UV Rated No
    Certification - cULus No
    Standards - RoHS Compliance Status CM
    UL Listed No

    Logistics

    Carton Quantity 1000
    Minimum Pack Quantity 100
    Packaging Type Bag

    Resources/Downloads