text.skipToContent text.skipToNavigation

CTSS250200FC316L

by Burndy 

Catalog ID: CTSS250200FC316L

Fully coated stainless steel cable ties 316 grade, Tensile strength: 250 Lb, 7.87" L, 0.31" W, 1.97" Bundle Dia.

  • Stainless Steel Cable Tie - Fully Coated
  • Product Details

    General

    Material Stainless Steel, Type 316
    Operating Temperature Celcius Max 115 °C
    Operating Temperature Celcius Min -40 °C
    Operating Temperature Range Celcius -40 - 115
    Rating - Minimum Tensile Strength lbs 250
    Trade Name UNIRAP™
    UPC 781810647288

    Dimensions

    Dimension - Bundle Diameter Max inch 1.97
    Dimension - L Length Overall mm 200 mm
    Dimension - Length Overall inch 7.87 in
    Dimension - Width inch 0.31 in
    Dimension - Width mm 7.9 mm

    Certifications and Compliance

    Certification - CSA Approved No
    Certification - ETL No
    Certification - UL Recognized No
    Certification - cULus No
    Standards - RoHS Compliance Status CM
    UL Listed No

    Logistics

    Carton Quantity 3500
    Minimum Pack Quantity 100

    Resources/Downloads