text.skipToContent text.skipToNavigation

CTSS500400316L

by Burndy 

Catalog ID: CTSS500400316L

Uncoated stainless steel cable ties 316 grade, Tensile strength: 500 Lb, 15.75" L, 0.31" W, 4.02" Bundle Dia.

  • Smooth, rounded edges help ensure safe, efficient handling
  • Ergonomically designed installation tools consistently tensions and cuts off ties leaving flush edges
  • Flame retardant and non-toxic for applications where safety from fire is critical

Product Details

General

Material Stainless Steel, Type 316
Operating Temperature Celcius Max 300 °C
Operating Temperature Celcius Min -40 °C
Operating Temperature Range Celcius -40 - 300
Operating Temperature Range Fahrenheit -
Rating - Minimum Tensile Strength lbs 500
Trade Name UNIRAP™
UPC 781810651728

Dimensions

Dimension - Bundle Diameter Max inch 4.02
Dimension - L Length Overall mm 400 mm
Dimension - Length Overall inch 15.75 in
Dimension - Width inch 0.31 in
Dimension - Width mm 7.9 mm

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 2200
Minimum Pack Quantity 50

Resources/Downloads