BUR_PPHID-264194_CTSSPC
BUR_PPHID-264194_CTSSPC

CTSS675300PC316Q, 316 Stainless Steel Cable Tie, 675 Lb Tensile, 11.81" Long, Partially Coated

Brand:

Burndy

Catalog ID:

CTSS675300PC316Q

Semi coated stainless steel cable ties 316 grade, Tensile strength: 675 Lb, 11.81" L, 0.62" W, 3.00" Bundle Dia.

Product details

General

Connector Type
PARTIALLY COATED
Material
316 STAINLESS STEEL
Operating Temperature Celcius Max
115 °C
Operating Temperature Celcius Min
-40 °C
Operating Temperature Range Celcius
-40 - 115
Rating - Minimum Tensile Strength lbs
675
Trade Name
UNIRAPâ„¢
UPC
781810647868

Dimensions

Dimension - Bundle Diameter Max inch
3
Dimension - L Length Overall mm
300 mm
Dimension - Length Overall inch
11.81 in
Dimension - Width inch
0.62 in
Dimension - Width mm
15.9 mm

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
500

Resources and downloads

Product Cross Section Image(s)

Sales Drawings