BUR_PPHID-264171_CT-BLK
BUR_PPHID-264171_CT-BLK

CT120800L00, Cable Tie, 120 Lb Tensile, Black

Brand:

Burndy

Catalog ID:

CT120800L00

Nylon cable Tie, 120 lbs.

Cable Ties for General Use Available in Black or Natural, One piece injection molded, Installation Tool: TWT2, MK9 Tool

Product details

General

Application
For connecting cable to ground rod
Color
UV Black (Mil. Spec.)
EU RoHS Indicator
Yes
Material
NYLON 6/6
Operating Temperature Celcius Max
85 °C
Operating Temperature Celcius Min
-40 °C
Rating - Minimum Tensile Strength lbs
120
Sub Brand
UNIRAP
Tool Type
Standard
Trade Name
UNIRAPâ„¢
Type
STANDARD
UPC
781810661086

Dimensions

Dimension - Bundle Diameter Max inch
8
Dimension - L Length Overall mm
724 mm
Dimension - Length Overall inch
28.51 in
Dimension - Width inch
0.30 in
Dimension - Width mm
7.6 mm

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
500

Resources and downloads